Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0503057 - SSK 116 KER-EX
Bill of material
PHOENIX CONTACT 0503057
MANUID
Product number of the Manufacturer
0503057
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 630 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 32, color: ivory
MANUTYPEDESC
Manufacturer Type Description
SSK 116 KER-EX
PREVIEW
Preview
INTNO
International product number
4017918002541
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
630 V
AAS574
Rated current [In] for the power loss specification
57 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
57 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.820 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
180 °C
BAC137
Width of spacing
10.400 mm
BAC476
height at lowest possible mounting
55 mm
BAA351
color
Ivory
BAA018
length
38 mm
BAG640
Assembly type
G track G32
AAF040
net weight
0.035 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAO663
GTIN
4017918002541
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm² - 16 mm², 20 - 6 AWG, width: 10.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
AAO057
Product type
SSK 116 KER-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models