Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3008012 - UK 35
Bill of material
PHOENIX CONTACT 3008012
MANUID
Product number of the Manufacturer
3008012
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UK 35
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
50 mm
INTNO
International product number
4017918091552
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
125 A
BAC740
Min. line cross section, rigid
0.750 mm^2
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
BAC137
Width of spacing
15.100 mm
BAC476
height at lowest possible mounting
50 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.055656 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
0.750 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
AAO663
GTIN
4017918091552
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
AAO057
Product type
UK 35
AAY811
URI of the product
http://www.phoenixcontact.com/product/3008012
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models