Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049408 - HV M10/1
Bill of material
PHOENIX CONTACT 3049408
MANUID
Product number of the Manufacturer
3049408
DESCSHORT
Short Description
High Current Connectors
DESCLONG
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
HV M10/1
PREVIEW
Preview
BAA018
length
64 mm
INTNO
International product number
4046356184076
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
269 A
AAF726
rated current
269 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
8.680 W
BAC137
Width of spacing
32 mm
BAC476
height at lowest possible mounting
64.000 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.09195 kg
AAO663
GTIN
4046356184076
AAW338
Manufacturer product designation
High Current Connectors
AAU734
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
HV M10/1
AAY811
URI of the product
http://www.phoenixcontact.com/product/3049408
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models