Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009163 - UKH 50-PE/N
Bill of material
PHOENIX CONTACT 3009163
MANUID
Product number of the Manufacturer
3009163
DESCSHORT
Short Description
Installation ground terminal block
DESCLONG
Long Description
Installation ground terminal block, PE/N block, consisting of a green-yellow ground terminal and a blue terminal block with screw bridge, nom. voltage: 1000 V, nominal current: 150 A, Screw connection, cross section: 16 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
UKH 50-PE/N
PREVIEW
Preview
BAH005
rated voltage
1000 V
BAC469
Basic color
multi-colored
BAC740
Min. line cross section, rigid
16 mm^2
AAF726
rated current
150 A
BAC140
Combustibility class
V2
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.730 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
40 mm
BAC476
height at lowest possible mounting
83.500 mm
BAA018
length
70.500 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.326 kg
BAC676
Max. line cross section, flexible
50 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
AAB940
min. connectable conductor cross-section multiple wire
25 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAB789
max. connectable conductor cross-section multiple wire
50 mm^2
AAP638
Number of potentials
1
BAD399
N insulation slide present
No
BAD563
N function possible
No
BAD569
PE function possible
Yes
AAO663
GTIN
4017918091699
AAW338
Manufacturer product designation
Installation ground terminal block
AAU734
Manufacturer product description
Installation ground terminal block, PE/N block, consisting of a green-yellow ground terminal and a blue terminal block with screw bridge, nom. voltage: 1000 V, nominal current: 150 A, Screw connection, cross section: 16 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
AAO057
Product type
UKH 50-PE/N
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918091699
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models