Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210542 - PT 2,5-PE/3L
Bill of material
PHOENIX CONTACT 3210542
MANUID
Product number of the Manufacturer
3210542
DESCSHORT
Short Description
Motoranschlussklemme
DESCLONG
Long Description
Motor terminal, nom. voltage: 800 V, nominal current: 20 A, number of connections: 7, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
PT 2,5-PE/3L
PREVIEW
Preview
BAC476
height at lowest possible mounting
92.600 mm
BAA018
length
99.500 mm
INTNO
International product number
4046356867108
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
800 V
BAC469
Basic color
Grey
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
20 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.026518 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAP638
Number of potentials
4
BAD569
PE function possible
Yes
AAO663
GTIN
4046356867108
AAW338
Manufacturer product designation
Motoranschlussklemme
AAU734
Manufacturer product description
Motor terminal block, four-level, connection method: push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26- 12, width: 5.2 mm, height: 91.1 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
AAO057
Product type
PT 2,5-PE/3L
AAY811
URI of the product
http://www.phoenixcontact.com/product/3210542
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD