Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029256 - BTFE 6-3/24
Bill of material
PHOENIX CONTACT 1029256
MANUID
Product number of the Manufacturer
1029256
DESCSHORT
Short Description
Test terminal strip
DESCLONG
Long Description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
MANUTYPEDESC
Manufacturer Type Description
BTFE 6-3/24
PREVIEW
Preview
INTNO
International product number
4055626531120
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
400 V
AAS574
Rated current [In] for the power loss specification
24 A
AAF726
rated current
24 A
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
BAA351
color
Grey
BAG640
Assembly type
Wall assembly
AAF040
net weight
1.123 kg
BAC676
Max. line cross section, flexible
6 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626531120
AAW338
Manufacturer product designation
Test terminal strip
AAU734
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
AAO057
Product type
BTFE 6-3/24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models