Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0308029 - D-URTK/S-BEN
Bill of material
PHOENIX CONTACT 0308029
MANUID
Product number of the Manufacturer
0308029
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 61 mm, width: 2.2 mm, height: 61 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-URTK/S-BEN
PREVIEW
Preview
INTNO
International product number
4017918000936
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
Grey
BAA020
height
61 mm
AAF040
net weight
0.006788 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4017918000936
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 61 mm, width: 2.2 mm, height: 61 mm, color: gray
AAO057
Product type
D-URTK/S-BEN
AAY811
URI of the product
http://www.phoenixcontact.com/product/0308029
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models