Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0310020 - D-URTK
Bill of material
PHOENIX CONTACT 0310020
MANUID
Product number of the Manufacturer
0310020
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, length: 72 mm, width: 2.2 mm, height: 72 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-URTK
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
71.8 mm
AAF040
net weight
0.006 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4017918001056
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Cover, length: 72 mm, width: 2.2 mm, height: 41.5 mm, color: gray
AAO057
Product type
D-URTK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918001056
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0311236 - SB 2-RTK/S
    PHOENIX CONTACT
    0310211 - TS-RTK
    PHOENIX CONTACT
    0803479:0001 - ZB 8,3,QR:FORTL.ZAHLEN 1-10
    PHOENIX CONTACT
    0803480:0001 - ZB 8,3,LGS:FORTL.ZAHLEN 1-10
    PHOENIX CONTACT
    0301589 - D-URTK-BEN
    PHOENIX CONTACT
    3006027 - D-UK 16
    PHOENIX CONTACT
    0321022 - D-URTK/SS
    PHOENIX CONTACT
    2775113 - D-UDK 4
    PHOENIX CONTACT
    0790514 - D-OTTA 25
Previews
3D
2D
Download CAD models