Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0706223 - ATS-DFK
Bill of material
PHOENIX CONTACT 0706223
MANUID
Product number of the Manufacturer
0706223
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, Partition plate, color: gray, product range: ZUBEHOER, width: 0.5 mm
MANUTYPEDESC
Manufacturer Type Description
ATS-DFK
PREVIEW
Preview
INTNO
International product number
4017918003715
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
AAF040
net weight
0.000 kg
BAE496
min. thickness
0.500 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918003715
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, Partition plate, color: gray, product range: ZUBEHOER, width: 0.5 mm
AAU731
Manufacturer product family
ZUBEHOER
AAO057
Product type
ATS-DFK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
BG
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models