Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036725 - DP PS-5
Bill of material
PHOENIX CONTACT 3036725
MANUID
Product number of the Manufacturer
3036725
DESCSHORT
Short Description
Spacer plate
DESCLONG
Long Description
Spacer plate, length: 22.4 mm, width: 5.2 mm, height: 29 mm, number of positions: 1, color: red
MANUTYPEDESC
Manufacturer Type Description
DP PS-5
PREVIEW
Preview
INTNO
International product number
4017918818975
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
red
BAA020
height
22.3 mm
AAF040
net weight
0.001 kg
BAE496
min. thickness
5.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918818975
AAW338
Manufacturer product designation
Spacer plate
AAU734
Manufacturer product description
Spacer plate, length: 22.4 mm, width: 5.2 mm, height: 29 mm, number of positions: 1, color: red
AAO057
Product type
DP PS-5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models