Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3206209 - ATP-QTC
Bill of material
PHOENIX CONTACT 3206209
MANUID
Product number of the Manufacturer
3206209
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 64.4 mm, width: 2 mm, height: 64.4 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-QTC
PREVIEW
Preview
INTNO
International product number
4017918936198
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
64.4 mm
AAF040
net weight
0.005255 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918936198
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 64.4 mm, width: 2 mm, height: 64.4 mm, color: gray
AAO057
Product type
ATP-QTC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models