Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050099 - QTC 1,5/ 1P-PE
Bill of material
PHOENIX CONTACT 3050099
MANUID
Product number of the Manufacturer
3050099
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, number of connections: 2, connection method: Fast/plug-in connection, 1st level connection left, cross section: 0.25 mm² - 1.5 mm², 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
QTC 1,5/ 1P-PE
PREVIEW
Preview
INTNO
International product number
4017918975807
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAC740
Min. line cross section, rigid
0.250 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Plug-in connection
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
39.300 mm
BAA351
color
green-yellow
BAA018
length
53.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.00975 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918975807
AAW338
Manufacturer product designation
Ground terminal
AAU734
Manufacturer product description
Ground terminal, number of connections: 2, connection method: Fast/plug-in connection, 1st level connection left, cross section: 0.25 mm² - 1.5 mm², 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
QTC 1,5/ 1P-PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models