Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0404017 - AK 4
Bill of material
PHOENIX CONTACT 0404017
MANUID
Product number of the Manufacturer
0404017
DESCSHORT
Short Description
Connection terminal block
DESCLONG
Long Description
Connection terminal block, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting: Neutral busbar, color: silver
MANUTYPEDESC
Manufacturer Type Description
AK 4
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
32 A
AAS575
Power loss per pole, current-dependent [PlIp]
0.660 W
AAF040
net weight
0.004 kg
AAB638
Suitable for
Flat rail
AAB883
max. busbar thickness
6 mm
AAC005
min. busbar width
6 mm
AAC006
min. busbar thickness
3 mm
AAB821
max. rated operating current Ie
41 A
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAB882
max. busbar width
10 mm
AAB507
Width of the terminal
7 mm
BAC673
Max. cross section of line
6 mm^2
AAO663
GTIN
4017918001841
AAW338
Manufacturer product designation
Connection terminal block
AAU734
Manufacturer product description
Connection terminal block, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting: Neutral busbar, color: silver
AAO057
Product type
AK 4
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918001841
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models