Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030996 - PS-6
Bill of material
PHOENIX CONTACT 3030996
MANUID
Product number of the Manufacturer
3030996
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, Modular test plug, number of positions: 1, color: red
MANUTYPEDESC
Manufacturer Type Description
PS-6
PREVIEW
Preview
INTNO
International product number
4017918818937
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.00351 kg
AAT080
Pole number
1
BAD831
Design of electrical connection
Spring-cage connection
AAM354
tackable possible
Yes
AAO663
GTIN
4017918818937
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, Modular test plug, number of positions: 1, color: red
AAO057
Product type
PS-6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models