Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1446149 - P-FU-FSI/C 5X20
Bill of material
PHOENIX CONTACT 1446149
MANUID
Product number of the Manufacturer
1446149
DESCSHORT
Short Description
Fuse plug
DESCLONG
Long Description
Fuse plug, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black
MANUTYPEDESC
Manufacturer Type Description
P-FU-FSI/C 5X20
PREVIEW
Preview
INTNO
International product number
4063151830373
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
38
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.005 kg
AAO663
GTIN
4063151830373
AAW338
Manufacturer product designation
Fuse plug
AAU734
Manufacturer product description
Fuse plug, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black
AAO057
Product type
P-FU-FSI/C 5X20
AAY811
URI of the product
http://www.phoenixcontact.com/product/1446149
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models