Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3209240 - P-FU 5X20 LED 24-5 120KOHM
Bill of material
PHOENIX CONTACT 3209240
MANUID
Product number of the Manufacturer
3209240
DESCSHORT
Short Description
Fuse plug
DESCLONG
Long Description
Fuse plug, Suitable for terminal blocks with a width of 5.2 mm and above with TG zone, nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
MANUTYPEDESC
Manufacturer Type Description
P-FU 5X20 LED 24-5 120KOHM
PREVIEW
Preview
INTNO
International product number
4046356773478
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
80
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.004836 kg
AAO663
GTIN
4046356773478
AAW338
Manufacturer product designation
Fuse plug
AAU734
Manufacturer product description
Fuse plug, Suitable for terminal blocks with a width of 5.2 mm and above with TG zone, nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
AAO057
Product type
P-FU 5X20 LED 24-5 120KOHM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models