Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240213 - SKS 8-D
Bill of material
PHOENIX CONTACT 3240213
MANUID
Product number of the Manufacturer
3240213
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Spring-cage connection, cross section: 3 mm² - 8 mm², mounting type: direct screw connection, color: silver
MANUTYPEDESC
Manufacturer Type Description
SKS 8-D
PREVIEW
Preview
INTNO
International product number
4046356458665
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
12.400 mm
BAG640
Assembly type
screwable
BAA020
height
18 mm
AAF040
net weight
0.011 kg
BAD831
Design of electrical connection
Spring-cage connection
AAB917
max. permissible cable diameter
8 mm
AAO663
GTIN
4046356458665
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection terminal block, for applying the shield directly to the conductive mounting plates
AAO057
Product type
SKS 8-D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models