Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1048208 - IOA PR-DAI/DAO/F/DS/2A/EX
Bill of material
PHOENIX CONTACT 1048208
MANUID
Product number of the Manufacturer
1048208
DESCSHORT
Short Description
Input/output module
DESCLONG
Long Description
Fuse module for VIP I/O marshalling base elements with replaceable 2 A fuse in the field device supply path. Integrated test points and a disconnect knife allow uninterrupted signal measurement.
MANUTYPEDESC
Manufacturer Type Description
IOA PR-DAI/DAO/F/DS/2A/EX
PREVIEW
Preview
INTNO
International product number
4055626649948
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
BAF016
width
10.300 mm
BAA020
height
64.200 mm
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.064 kg
BAB577
depth
72.900 mm
AAT080
Pole number
1
BAB431
mounting type
pluggable
AAO663
GTIN
4055626649948
AAW338
Manufacturer product designation
Input/output module
AAU734
Manufacturer product description
Fuse module for VIP I/O marshalling base elements with replaceable 2 A fuse in the field device supply path. Integrated test points and a disconnect knife allow uninterrupted signal measurement.
AAO057
Product type
IOA PR-DAI/DAO/F/DS/2A/EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models