Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2282046 - FLKMS 20/16IM
Bill of material
PHOENIX CONTACT 2282046
MANUID
Product number of the Manufacturer
2282046
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip
MANUTYPEDESC
Manufacturer Type Description
FLKMS 20/16IM
PREVIEW
Preview
INTNO
International product number
4017918055134
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
112.500 mm
BAA020
height
77 mm
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.273 kg
BAB577
depth
70.500 mm
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918055134
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, for mounting on NS 35/7.5 or NS 32, for connecting 16 proximity switches
AAO057
Product type
FLKMS 20/16IM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part