Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2300863 - DFLK-D62 SUBH/S
Bill of material
PHOENIX CONTACT 2300863
MANUID
Product number of the Manufacturer
2300863
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB pin strip 1x 62-position
MANUTYPEDESC
Manufacturer Type Description
DFLK-D62 SUBH/S
PREVIEW
Preview
INTNO
International product number
4017918903213
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
40.400 mm
BAA020
height
180 mm
BAH005
rated voltage
25 V
AAF726
rated current
0.500 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.189 kg
AAT080
Pole number
62
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Wall mounting
AAO663
GTIN
4017918903213
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE panel feed-through module, for direct coupling of single signal lines of up to 2.5 mm², with D-Subminiature pin strip and screw connection, number of positions 62
AAO057
Product type
DFLK-D62 SUBH/S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models