Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311166 - UM-2KS50/4FLK14/YCS
Bill of material
PHOENIX CONTACT 2311166
MANUID
Product number of the Manufacturer
2311166
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
32-channel digital input/output module with redundant voltage supply. Suitable for the Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 cards.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/4FLK14/YCS
PREVIEW
Preview
INTNO
International product number
4046356159739
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UKCA
BAF016
width
76.4 mm
BAA020
height
127.5 mm
AAF040
net weight
0.232 kg
BAB577
depth
60.5 mm
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
Flat plug-in connector
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356159739
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
32-channel digital input/output module with redundant voltage supply. Suitable for the Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 cards.
AAO057
Product type
UM-2KS50/4FLK14/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models