Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314464 - FLKM-KS50/SI/YCS
Bill of material
PHOENIX CONTACT 2314464
MANUID
Product number of the Manufacturer
2314464
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
32-channel module with 1-conductor screw connection and a fuse in each signal path (5 x 20 mm). The voltage supply and the 50-pos. system connection are designed redundantly. Suitable for the Yokogawa ADV151 and ADV551 cards.
MANUTYPEDESC
Manufacturer Type Description
FLKM-KS50/SI/YCS
PREVIEW
Preview
INTNO
International product number
4046356143370
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
349 mm
BAA020
height
89.6 mm
AAF040
net weight
0.465 kg
BAB577
depth
76 mm
AAT080
Pole number
32
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356143370
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
32-channel module with 1-conductor screw connection and a fuse in each signal path (5 x 20 mm). The voltage supply and the 50-pos. system connection are designed redundantly. Suitable for the Yokogawa ADV151 and ADV551 cards.
AAO057
Product type
FLKM-KS50/SI/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models