Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900066 - UM- D37SUB/M/HC3/16DI/MR/SI/MT
Bill of material
PHOENIX CONTACT 2900066
MANUID
Product number of the Manufacturer
2900066
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
MANUTYPEDESC
Manufacturer Type Description
UM- D37SUB/M/HC3/16DI/MR/SI/MT
PREVIEW
Preview
INTNO
International product number
4046356362795
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
344 mm
BAA020
height
126 mm
BAH005
rated voltage
48 V
AAF726
rated current
0.006 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
1 kg
BAB577
depth
66 mm
AAT080
Pole number
37
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356362795
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
AAO057
Product type
UM- D37SUB/M/HC3/16DI/MR/SI/MT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models