Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900701 - VIP-3/SC/RJ45
Bill of material
PHOENIX CONTACT 2900701
MANUID
Product number of the Manufacturer
2900701
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module with screw connection and RJ45 connector
MANUTYPEDESC
Manufacturer Type Description
VIP-3/SC/RJ45
PREVIEW
Preview
INTNO
International product number
4046356547802
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
1 A
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
26.62 mm
BAA020
height
69.05 mm
AAF040
net weight
0.0844 kg
BAB577
depth
62.00 mm
AAT080
Pole number
8
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
RJ45
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356547802
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module with screw connection and RJ45 connector
AAO057
Product type
VIP-3/SC/RJ45
AAY811
URI of the product
http://www.phoenixcontact.com/product/2900701
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models