Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908496 - VIP-3/PT/FLK50/AN/S7-1500
Bill of material
PHOENIX CONTACT 2908496
MANUID
Product number of the Manufacturer
2908496
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, with push-in connection, module width: 97.7 mm
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/FLK50/AN/S7-1500
PREVIEW
Preview
INTNO
International product number
4055626357690
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
97.700 mm
BAA020
height
75.800 mm
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.248 kg
BAB577
depth
63 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626357690
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, with push-in connection, module width: 97.7 mm
AAO057
Product type
VIP-3/PT/FLK50/AN/S7-1500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models