Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036801 - DIO-FIX SKN 5-4
Bill of material
PHOENIX CONTACT 3036801
MANUID
Product number of the Manufacturer
3036801
DESCSHORT
Short Description
Plug bracket
DESCLONG
Long Description
Plug bracket, for SKN 5 diodes, pitch: 5.2 mm, length: 4 mm, width: 19 mm, height: 35.2 mm
MANUTYPEDESC
Manufacturer Type Description
DIO-FIX SKN 5-4
PREVIEW
Preview
INTNO
International product number
4055626299662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
AAO663
GTIN
4055626299662
AAW338
Manufacturer product designation
Plug bracket
AAU734
Manufacturer product description
Plug bracket, for SKN 5 diodes, pitch: 5.2 mm, length: 4 mm, width: 19 mm, height: 35.2 mm
AAO057
Product type
DIO-FIX SKN 5-4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models