Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3041862 - PRV/2
Bill of material
PHOENIX CONTACT 3041862
MANUID
Product number of the Manufacturer
3041862
DESCSHORT
Short Description
Latching
DESCLONG
Long Description
Latching, length: 15.8 mm, width: 10 mm, height: 15.8 mm, number of positions: 2, color: orange
MANUTYPEDESC
Manufacturer Type Description
PRV/2
PREVIEW
Preview
INTNO
International product number
4046356055222
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356055222
AAW338
Manufacturer product designation
Latching
AAU734
Manufacturer product description
Latching, length: 15.8 mm, width: 10 mm, height: 15.8 mm, number of positions: 2, color: orange
AAO057
Product type
PRV/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1069807 - CPL
    PHOENIX CONTACT
    3040631 - PRT/2
Previews
3D
2D
Download CAD models