Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908366 - FUSE 25A/32V ATOF
Bill of material
PHOENIX CONTACT 2908366
MANUID
Product number of the Manufacturer
2908366
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse
MANUTYPEDESC
Manufacturer Type Description
FUSE 25A/32V ATOF
PREVIEW
Preview
INTNO
International product number
4055626296036
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
25 A
AAF040
net weight
0.002 kg
AAC824
Nominal current
25 A
AAO663
GTIN
4055626296036
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, nominal current: 25 A, length: 19.1 mm, width: 5 mm, height: 18.8 mm
AAO057
Product type
FUSE 25A/32V ATOF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85361050
COO
Country of origin
MX
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part