Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1360462 - CHARX SEC JST-RCM-CBL
Bill of material
PHOENIX CONTACT 1360462
MANUID
Product number of the Manufacturer
1360462
DESCSHORT
Short Description
Cable set
DESCLONG
Long Description
CHARX control modular, Cable set, 4-pos., with plug-in contact at one end, Exclusively for connecting the EV-RCM-6DC-WAT residual current sensor - 1309697 to modules in the CHARX control modular charging controller family, length: 0.4 m
MANUTYPEDESC
Manufacturer Type Description
CHARX SEC JST-RCM-CBL
PREVIEW
Preview
INTNO
International product number
4063151692124
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAT128
Emergency release at power failure
No
AAL891
communication interface present
No
AAO663
GTIN
4063151692124
AAW338
Manufacturer product designation
Cable set
AAU734
Manufacturer product description
CHARX control modular, Cable set, 4-pos., with plug-in contact at one end, Exclusively for connecting the EV-RCM-6DC-WAT residual current sensor - 1309697 to modules in the CHARX control modular charging controller family, length: 0.4 m
AAO057
Product type
CHARX SEC JST-RCM-CBL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part