Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202007 - EH SNAPLOCK SET WALL MOUNT OG
Bill of material
PHOENIX CONTACT 2202007
MANUID
Product number of the Manufacturer
2202007
DESCSHORT
Short Description
Base latch
DESCLONG
Long Description
DIN rail housing, Base latch for wall mounting, width: 28.8 mm, height: 18.7 mm, depth: 4.15 mm, color: orange (2003)
MANUTYPEDESC
Manufacturer Type Description
EH SNAPLOCK SET WALL MOUNT OG
PREVIEW
Preview
INTNO
International product number
4046356963954
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
28.800 mm
BAA020
height
18.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAA351
color
Orange
AAF040
net weight
0.002 kg
BAB577
depth
4.150 mm
BAB664
material
POM
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356963954
AAW338
Manufacturer product designation
Base latch
AAU734
Manufacturer product description
DIN rail housing, Base latch for wall mounting, width: 28.8 mm, height: 18.7 mm, depth: 4.15 mm, color: orange (2003)
AAO057
Product type
EH SNAPLOCK SET WALL MOUNT OG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models