Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2811394 - MACX MCR-T-UI-UP
Bill of material
PHOENIX CONTACT 2811394
MANUID
Product number of the Manufacturer
2811394
DESCSHORT
Short Description
Temperature measuring transducer
DESCLONG
Long Description
Freely programmable temperature transducer with analog output and 1 limit value relay, standard configuration, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, electrical isolation, wide-range power supply, screw connection, SIL, PL.
MANUTYPEDESC
Manufacturer Type Description
MACX MCR-T-UI-UP
PREVIEW
Preview
BAB392
certificate/approval
DNV GL, UL Listed, cUL Listed, Functional Safety, Functional Safety, Functional Safety, cUL Listed, UL Listed, EAC Ex, IECEx, ATEX, INMETRO
BAF016
width
17.6 mm
BAA020
height
112.74674 mm
AAF040
net weight
0.194 kg
BAB577
depth
113.7 mm
BAA039
max. operating ambient temperature
65 °C
AAC218
EMC design present
Yes
BAB479
lower range-limit of temperature/RTD input
-250 °C
AAO663
GTIN
4046356520294
AAW338
Manufacturer product designation
Temperature measuring transducer
AAU734
Manufacturer product description
Freely programmable temperature transducer with analog output and 1 limit value relay, standard configuration, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, electrical isolation, wide-range power supply, screw connection, SIL, PL.
AAO057
Product type
MACX MCR-T-UI-UP
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356520294
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85437090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models