Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2299453 - FLK 26/EZ-DR/ 800/KONFEK
Bill of material
PHOENIX CONTACT 2299453
MANUID
Product number of the Manufacturer
2299453
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Round cable set; connection 1: IDC/FLK socket strip (1x 26-position); connection 2: IDC/FLK socket strip (1x 26-position); cable length: 8 m
MANUTYPEDESC
Manufacturer Type Description
FLK 26/EZ-DR/ 800/KONFEK
PREVIEW
Preview
INTNO
International product number
4017918886172
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.808 kg
AAT080
Pole number
26
AAB418
Design of the electrical connection (head 1)
IDC/FLK socket strip
AAB419
Design of the electrical connection (head 2)
IDC/FLK socket strip
AAP380
number of channels
0
AAB643
suitable for PLC output card
Yes
AAB639
suitable for analog signals
Yes
AAB651
suitable for digital signals
Yes
AAB654
suitable for PLC input card
Yes
BAC426
Function
PLC other devices
AAO663
GTIN
4017918886172
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Round cable set; connection 1: IDC/FLK socket strip (1x 26-position); connection 2: IDC/FLK socket strip (1x 26-position); cable length: 8 m
AAO057
Product type
FLK 26/EZ-DR/ 800/KONFEK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models