Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802752 - ZB 25 CUS
Bill of material
PHOENIX CONTACT 0802752
MANUID
Product number of the Manufacturer
0802752
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 25 mm, lettering field size: 25 x 10 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
ZB 25 CUS
PREVIEW
Preview
INTNO
International product number
4046356858496
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAF016
width
25.1 mm
BAA020
height
10.500 mm
BAB577
depth
4.200 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
25.100 mm
AAZ232
Height label space
10.100 mm
AAZ230
Number of units per delivery form
4
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
25 mm
AAO663
GTIN
4046356858496
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 25 mm, lettering field size: 25 x 10 mm, Number of individual labels: 4
AAO057
Product type
ZB 25 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models