Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824473 - TML (101X9,5)R TR CUS
Bill of material
PHOENIX CONTACT 0824473
MANUID
Product number of the Manufacturer
0824473
DESCSHORT
Short Description
Marking foil for zack marker strip
DESCLONG
Long Description
Marking foil for zack marker strip, Roll, can be ordered: by line, transparent, labeled according to customer specifications, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 101 mm, lettering field size: 101 x 9.5 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
TML (101X9,5)R TR CUS
PREVIEW
Preview
INTNO
International product number
4046356355308
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
Transparent
BAA018
length
9.500 mm
BAF016
width
101 mm
BAA020
height
9.5 mm
BAB577
depth
0.050 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
101 mm
AAZ232
Height label space
9.500 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
35 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
35 %
AAW210
max. relative humidity (storage)
35 %
AAA942
min. relative humidity (operation)
35 %
AAC900
Grid dimensions
101 mm
AAO663
GTIN
4046356355308
AAW338
Manufacturer product designation
Marking foil for zack marker strip
AAU734
Manufacturer product description
Marking foil for zack marker strip, Roll, can be ordered: by line, transparent, labeled according to customer specifications, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 101 mm, lettering field size: 101 x 9.5 mm, Number of individual labels: 1
AAO057
Product type
TML (101X9,5)R TR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models