Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830287 - UC-TMF 5 1-63,2-64-BASF8278237
Bill of material
PHOENIX CONTACT 0830287
MANUID
Product number of the Manufacturer
0830287
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, white, for terminal block width: 5.2 mm
MANUTYPEDESC
Manufacturer Type Description
UC-TMF 5 1-63,2-64-BASF8278237
PREVIEW
Preview
INTNO
International product number
4046356679848
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
White
BAA018
length
6.500 mm
BAF016
width
4.6 mm
BAA020
height
6.5 mm
BAB577
depth
1.600 mm
AAF040
net weight
0.007 kg
AAZ231
Width label space
4.600 mm
AAZ232
Height label space
5 mm
BAD656
Without halogens
No
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4046356679848
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, white, for terminal block width: 5.2 mm
AAO057
Product type
UC-TMF 5 1-63,2-64-BASF8278237
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models