Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0826637 - SD-WMTBS (NEUTRAL) CC
Bill of material
PHOENIX CONTACT 0826637
MANUID
Product number of the Manufacturer
0826637
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, yellow: without print, mounting type: slide-on, cable diameter: > 16 mm, lettering field size: 4.3 x 26 mm
MANUTYPEDESC
Manufacturer Type Description
SD-WMTBS (NEUTRAL) CC
PREVIEW
Preview
INTNO
International product number
4046356414494
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
4.300 mm
BAC140
Combustibility class
V2
BAA351
color
yellow
BAA018
length
11.300 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.000 kg
AAZ233
Printing
without print
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
10 mm
AAG172
max. cable diameter
16 mm
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
10 mm
AAO663
GTIN
4046356414494
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, yellow: without print, mounting type: slide-on, cable diameter: > 16 mm, lettering field size: 4.3 x 26 mm
AAO057
Product type
SD-WMTBS (NEUTRAL) CC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part