Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0833227 - WMS-2 HF 6,4 (30X10)RL YE CUS
Bill of material
PHOENIX CONTACT 0833227
MANUID
Product number of the Manufacturer
0833227
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, yellow: user-defined, Cut, mounting type: slide-on, cable diameter range: 3.2 ... 6.4 mm
MANUTYPEDESC
Manufacturer Type Description
WMS-2 HF 6,4 (30X10)RL YE CUS
PREVIEW
Preview
INTNO
International product number
4055626044941
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
10 mm
BAA351
color
yellow
BAG640
Assembly type
plug in module
AAF040
net weight
0.001 kg
AAZ233
Printing
user-defined
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3.200 mm
AAG172
max. cable diameter
6.400 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
6.400 mm
BAC708
Min. diameter of conductors
3.200 mm
AAG082
shrink rate
2:1
AAO663
GTIN
4055626044941
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, yellow: user-defined, Cut, mounting type: slide-on, cable diameter range: 3.2 ... 6.4 mm
AAO057
Product type
WMS-2 HF 6,4 (30X10)RL YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作