Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1199685 - E-WML 16 (51X19)R
Bill of material
PHOENIX CONTACT 1199685
MANUID
Product number of the Manufacturer
1199685
DESCSHORT
Short Description
Wire-wrap label
DESCLONG
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, THERMOMARK E.300 (D)/600 (D), mounting type: adhesive, cable diameter range: 8.1 ... 16.2 mm, lettering field size: 50.8 x 19.1 mm, Number of individual labels: 2250
MANUTYPEDESC
Manufacturer Type Description
E-WML 16 (51X19)R
PREVIEW
Preview
INTNO
International product number
4063151262921
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
50.800 mm
BAA351
color
White
BAA018
length
70 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
1.619 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2250
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
BAC732
Min. cable diameter
8.100 mm
BAC624
Max. diameter of conductors
16 mm
BAC708
Min. diameter of conductors
8.100 mm
AAO663
GTIN
4063151262921
AAW338
Manufacturer product designation
Wire-wrap label
AAU734
Manufacturer product description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, THERMOMARK E.300 (D)/600 (D), mounting type: adhesive, cable diameter range: 8.1 ... 16.2 mm, lettering field size: 50.8 x 19.1 mm, Number of individual labels: 2250
AAO057
Product type
E-WML 16 (51X19)R
AAY811
URI of the product
http://www.phoenixcontact.com/product/1199685
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191012
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part