Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1257254 - UCT-WMCO 6,1 (23X8) CUS
Bill of material
PHOENIX CONTACT 1257254
MANUID
Product number of the Manufacturer
1257254
DESCSHORT
Short Description
Wire marking
DESCLONG
Long Description
Wire marking, Sheet, white, labeled according to customer specifications, cable diameter range: 5.4 ... 6.1 mm, lettering field size: 23 x 8 mm, Number of individual labels: 18
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 6,1 (23X8) CUS
PREVIEW
Preview
INTNO
International product number
4063151365226
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
White
AAF040
net weight
0.018 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
18
BAD656
Without halogens
Yes
BAC732
Min. cable diameter
5.400 mm
BAC624
Max. diameter of conductors
6.100 mm
BAC708
Min. diameter of conductors
5.400 mm
AAO663
GTIN
4063151365226
AAW338
Manufacturer product designation
Wire marking
AAU734
Manufacturer product description
Wire marking, Sheet, white, labeled according to customer specifications, cable diameter range: 5.4 ... 6.1 mm, lettering field size: 23 x 8 mm, Number of individual labels: 18
AAO057
Product type
UCT-WMCO 6,1 (23X8) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models