Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806893 - GPE 27X18 SR/R
Bill of material
PHOENIX CONTACT 0806893
MANUID
Product number of the Manufacturer
0806893
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 27 x 18 mm, Number of individual labels: 30
MANUTYPEDESC
Manufacturer Type Description
GPE 27X18 SR/R
PREVIEW
Preview
INTNO
International product number
4017918144982
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
18 mm
BAF016
width
27 mm
BAA020
height
18 mm
AAF040
net weight
0.019 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
30
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918144982
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 27 x 18 mm, Number of individual labels: 30
AAO057
Product type
GPE 27X18 SR/R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part