Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0822301 - EMLP 24 (30X12)
Bill of material
PHOENIX CONTACT 0822301
MANUID
Product number of the Manufacturer
0822301
DESCSHORT
Short Description
Plastic label with drill hole
DESCLONG
Long Description
Plastic label with drill hole, Card, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 30 x 12 mm, Number of individual labels: 8
MANUTYPEDESC
Manufacturer Type Description
EMLP 24 (30X12)
PREVIEW
Preview
INTNO
International product number
4046356318341
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
40 mm
BAF016
width
30 mm
AAF040
net weight
0.019 kg
AAZ234
Marking process
Plotter
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
8
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAQ341
max. storage temperature
38 °C
AAQ342
min. storage temperature
4 °C
AAO663
GTIN
4046356318341
AAW338
Manufacturer product designation
Plastic label with drill hole
AAU734
Manufacturer product description
Plastic label with drill hole, Card, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 30 x 12 mm, Number of individual labels: 8
AAO057
Product type
EMLP 24 (30X12)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part