Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831042 - UC-PMLP (110X38) CUS
Bill of material
PHOENIX CONTACT 0831042
MANUID
Product number of the Manufacturer
0831042
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, Sheet, white, labeled, mounting type: adhesive, lettering field size: 110 x 38 mm
MANUTYPEDESC
Manufacturer Type Description
UC-PMLP (110X38) CUS
PREVIEW
Preview
INTNO
International product number
4046356940733
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
38 mm
BAA020
height
110 mm
BAC140
Combustibility class
V2
BAA018
length
38 mm
AAZ233
Printing
labeled
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
with lettering
BAD594
self-adhesive
Yes
AAO663
GTIN
4046356940733
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, Sheet, white, labeled, mounting type: adhesive, lettering field size: 110 x 38 mm
AAO057
Product type
UC-PMLP (110X38) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型