Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700147 - PSD-S AS LABEL BOARD
Bill of material
PHOENIX CONTACT 2700147
MANUID
Product number of the Manufacturer
2700147
DESCSHORT
Short Description
Labeling board
DESCLONG
Long Description
Labeling board for pillars with tube mounting, complete with mounting material
MANUTYPEDESC
Manufacturer Type Description
PSD-S AS LABEL BOARD
PREVIEW
Preview
INTNO
International product number
4046356491389
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
150 mm
BAD656
Without halogens
No
BAG626
Transparent
No
BAD594
self-adhesive
No
AAO663
GTIN
4046356491389
AAW338
Manufacturer product designation
Labeling board
AAU734
Manufacturer product description
Labeling board for pillars with tube mounting, complete with mounting material
AAO057
Product type
PSD-S AS LABEL BOARD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models