Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056086 - CEC PTPOWER 35/50
Bill of material
PHOENIX CONTACT 1056086
MANUID
Product number of the Manufacturer
1056086
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, yellow, labeled: Lightning flash, mounting type: plug in
MANUTYPEDESC
Manufacturer Type Description
CEC PTPOWER 35/50
PREVIEW
Preview
INTNO
International product number
4055626694283
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14.800 mm
BAA020
height
37.800 mm
AAZ233
Printing
Lightning flash
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4055626694283
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Cover, yellow, labeled: Lightning flash, mounting type: plug in
AAO057
Product type
CEC PTPOWER 35/50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models