Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801704 - NS 35/ 7,5 AL UNPERF 2000MM
Bill of material
PHOENIX CONTACT 0801704
MANUID
Product number of the Manufacturer
0801704
DESCSHORT
Short Description
DIN rail, unperforated
DESCLONG
Long Description
DIN rail, unperforated, acc. to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver, Pack of 25 (50 m)
MANUTYPEDESC
Manufacturer Type Description
NS 35/ 7,5 AL UNPERF 2000MM
PREVIEW
Preview
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
35 mm
AAF040
net weight
0.246 kg
BAB664
material
aluminum
BAB888
Design
Supporting rail
BAF785
Surface
untreated
BAE496
min. thickness
1 mm
AAF567
type of surface treatment
untreated
AAG077
base height
27 mm
AAG076
punching present
No
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Without
AAG011
thickness of material
1 mm
AAO663
GTIN
4017918006662
AAW338
Manufacturer product designation
DIN rail, unperforated
AAU734
Manufacturer product description
DIN rail, unperforated, acc. to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver, Pack of 25 (50 m)
AAO057
Product type
NS 35/ 7,5 AL UNPERF 2000MM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918006662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
76042990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models