Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242745 - SM-7EP1N8A9L32SX
Bill of material
PHOENIX CONTACT 1242745
MANUID
Product number of the Manufacturer
1242745
DESCSHORT
Short Description
Coupler connector
DESCLONG
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M40, number of positions: 4+3+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 14 mm, number of positions: 8, connection method: Crimp connection, series: SM, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SM-7EP1N8A9L32SX
PREVIEW
Preview
INTNO
International product number
4063151395797
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
630 V
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Recognized
AAF040
net weight
0.404 kg
AAB373
Type of interlock
Screw locking mechanism
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAS458
Conductor connection method
crimp connection
AAB408
Design of housing
Coupling housing
AAC103
screen connection present
Yes
AAS467
Number of control contacts
8
AAW084
Number of data contacts
0
AAC076
Coding (head 1)
N
BAD993
screened
Yes
BAG101
Status display present
No
AAO663
GTIN
4063151395797
AAW338
Manufacturer product designation
Coupler connector
AAU734
Manufacturer product description
Coupler connector, straight, for standard and SPEEDCON interlock, M40, number of positions: 4+3+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 14 mm, number of positions: 8, connection method: Crimp connection, series: SM, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SM-7EP1N8A9L32SX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models