Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688793 - VS-09-ST-DSUB-EG
Bill of material
PHOENIX CONTACT 1688793
MANUID
Product number of the Manufacturer
1688793
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, degree of protection: IP20, number of positions: 9, material: Steel, tin-plated, connection method: Solder cup, housing size: 1
MANUTYPEDESC
Manufacturer Type Description
VS-09-ST-DSUB-EG
PREVIEW
Preview
INTNO
International product number
4017918822927
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14.400 mm
BAA020
height
31.190 mm
BAH005
rated voltage
125 V
AAF726
rated current
5 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-55 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, UL Recognized
AAF040
net weight
0.005 kg
BAB577
depth
12.930 mm
BAC676
Max. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.500 mm^2
AAT080
Pole number
9
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Gold
BAA295
Degree of soiling
2
AAB755
Contact insert without contact
Yes
AAS476
Number of power contacts
0
AAB499
Rated surge voltage
1 kV
AAD246
Overvoltage category
III
AAC036
wire protection present
No
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
AAM483
material of contact insert
Plastic
AAC103
screen connection present
No
AAO663
GTIN
4017918822927
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 1, with nine signal contacts, type of contact pin, with solder cup, straight, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-09-...
AAO057
Product type
VS-09-ST-DSUB-EG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models