Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149849 - CUC-MP-J1ST-A/4R4LB
Bill of material
PHOENIX CONTACT 1149849
MANUID
Product number of the Manufacturer
1149849
DESCSHORT
Short Description
RJ45 PCB connectors
DESCLONG
Long Description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts
MANUTYPEDESC
Manufacturer Type Description
CUC-MP-J1ST-A/4R4LB
PREVIEW
Preview
INTNO
International product number
4063151146139
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAO663
GTIN
4063151146139
AAW338
Manufacturer product designation
RJ45 PCB connectors
AAU734
Manufacturer product description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts
AAO057
Product type
CUC-MP-J1ST-A/4R4LB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
32
QUANTITYINT
Quantity Scale
32
CTN
Customs tariff number
85366930
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models