Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2761596 - SUBCON 15/F-SH
Bill of material
PHOENIX CONTACT 2761596
MANUID
Product number of the Manufacturer
2761596
DESCSHORT
Short Description
D-SUB bus connector
DESCLONG
Long Description
D-SUB connector, 15-pos. female connector, one 35° cable entry, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
MANUTYPEDESC
Manufacturer Type Description
SUBCON 15/F-SH
PREVIEW
Preview
INTNO
International product number
4017918104818
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
16 mm
BAA020
height
55 mm
BAB392
certificate/approval
CSA, UL Recognized, cUL Recognized
BAB577
depth
65 mm
AAT080
Pole number
15
AAB754
Contact design
Socket
AAO333
connection type of process connection
Clamp
AAO663
GTIN
4017918104818
AAW338
Manufacturer product designation
D-SUB bus connector
AAU734
Manufacturer product description
D-SUB connector, 15-pos. female connector, one 35° cable entry, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
AAO057
Product type
SUBCON 15/F-SH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models