Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806767 - ETS-E
Bill of material
PHOENIX CONTACT 0806767
MANUID
Product number of the Manufacturer
0806767
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, white, labeled, mounting type: adhesive, lettering field size: 16 x 16 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
ETS-E
PREVIEW
Preview
INTNO
International product number
4017918138882
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
16 mm
BAA351
color
White
AAO663
GTIN
4017918138882
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, self-adhesive, 16 mm diameter, available as: 100 sheets with 10 labels each, black grounding symbol on white background
AAO057
Product type
ETS-E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39191080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part